HUBBELL
Image of HC71221102 HC71221102 POWER LS SZ 2 2P NC RH W/ CONDUIT BOX
Image of HC71221102 HC71221102 POWER LS SZ 2 2P NC RH W/ CONDUIT BOX

HC71221102 POWER LS SZ 2 2P NC RH W/ CONDUIT BOX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221102

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.C. CONTACTS, NEMA SIZE 2, RIGHT HAND OPERATION, WITH CONDUIT BOX

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC71221102

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Certifications And Compliance

Nema Rating

2

Resources and downloads