MY LISTS
HUBBELL
Image of HC71221133 HC71221133 PWR LMT SW AC SZ 2 EBA COND BX W/O WT RH

HC71221133 PWR LMT SW AC SZ 2 EBA COND BX W/O WT RH

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221133

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 2, RIGHT HAND OPERATION, WITH CONDUIT BOX

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71221133

Number Of Poles

2

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Certifications And Compliance

Nema Rating

2

Configuration

Number Of Poles

2