HUBBELL
Image of HC71221304 HC71221304 TYPE 4220 POWER LS, SZ2, TANDEM W/O WGHT

HC71221304 TYPE 4220 POWER LS, SZ2, TANDEM W/O WGHT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221304

TYPE 4220 POWER LIMIT SWITCH, AC, 4 POLES, 2 N.C. CONTACTS, NEMA SIZE 2, TANDEM OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71221304

Series

4220 Power Limit Switch Series

Dimensions

Dimensions

38.687 in x 7.00 in x 5.50 in

Height

5.5 in

Length

38.687 in

Width

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

45

Conductor Related

Number Of Poles

4

Certifications And Compliance

Nema Rating

2