
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC71241032
Catalog Number
HC71241032
Series
4220 Power Limit Switch Series
Type
Limit Switch with Copper Contacts
Dimensions
17.875 in x 8.625 in x 8.125 in
Height
8.125 in
Length
17.875 in
Width
8.625 in
Maximum Current Rating Amps Continuous
135
Number Of Poles
2
Nema Rating
4