Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC71241032
Catalog Number
HC71241032
Number Of Poles
2
Series
4220 Power Limit Switch
Type
Limit Switch with Copper Contacts
Maximum Current Rating Amps Continuous
135
Nema Rating
4