
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC71251032
Catalog Number
HC71251032
Number Of Poles
2
Series
4220 Power Limit Switch
Type
Limit Switch with Copper Contacts
Dimensions
21.25 in x 12.5 in x 11.00 in
Height
11 in
Length
21.25 in
Width
12.5 in
Maximum Current Rating Amps Continuous
270
Nema Rating
5
Number Of Poles
2