HUBBELL
Image of HC71261302 HC71261302 4220 LIMIT SWITCH SZ 6A NC TANDEM W/O WE
Image of HC71261302 HC71261302 4220 LIMIT SWITCH SZ 6A NC TANDEM W/O WE

HC71261302 4220 LIMIT SWITCH SZ 6A NC TANDEM W/O WE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71261302

TYPE 4220 POWER LIMIT SWITCH, DC, 4 POLES, N.O./N.C. CONTACTS, SIZE 6A, RIGHT HAND OPERATION, TANDEM OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC71261302

Number Of Poles

4

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

720

Certifications And Compliance

Nema Rating

6

Resources and downloads