
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC72531036
Catalog Number
HC72531036
Series
4220 Power Limit Switch Series
Type
Limit Switch with Copper Contacts
Dimensions
12.625 in x 5.50 in x 5.50 in
Height
5.5 in
Length
12.625 in
Width
5.5 in
Maximum Current Rating Amps Continuous
43
Number Of Poles
2
Nema Rating
3