HUBBELL
Image of HC72531133 HC72531133 TYPE 4220 POWER L.S. SIZE 3 AC C'BOX
Image of HC72531133 HC72531133 TYPE 4220 POWER L.S. SIZE 3 AC C'BOX

HC72531133 TYPE 4220 POWER L.S. SIZE 3 AC C'BOX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC72531133

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 3, RIGHT HAND OPERATION, WITH CONDUIT BOX

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC72531133

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

43

Certifications And Compliance

Nema Rating

3

Resources and downloads