HUBBELL
Image of HC81221005 HC81221005 4220 PWR LS SZ 2 AC LH W/O WEIGHT/CABLE

HC81221005 4220 PWR LS SZ 2 AC LH W/O WEIGHT/CABLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81221005

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.C. CONTACTS, NEMA SIZE 2, LEFT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC81221005

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

45

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

2