
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC81251032
Catalog Number
HC81251032
Series
4220 Power Limit Switch Series
Type
Limit Switch with Copper Contacts
Dimensions
21.25 in x 12.5 in x 11.00 in
Height
11 in
Length
21.25 in
Width
12.5 in
Maximum Current Rating Amps Continuous
270
Number Of Poles
2
Nema Rating
5