
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC81251040
Catalog Number
HC81251040
Number Of Poles
2
Series
4220 Power Limit Switch
Type
Limit Switch with Copper Contacts
Dimensions
18.19 in x 12.50 in x 11.00 in
Height
11 in
Length
18.19 in
Width
12.5 in
Maximum Current Rating Amps Continuous
164
Nema Rating
5
Number Of Poles
2