HUBBELL
Image of 54BB23EC 54BB23EC, Rotary Limit Switch 72:1 Type 4 Watertight

54BB23EC, Rotary Limit Switch 72:1 Type 4 Watertight

$1,047.76 USD

Brand: Gleason Reel

Catalog ID: 54BB23EC

Rotary Limit Switch 72:1 Type 4 Watertight

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23EC

Product Category

Limit Switches

Series

54 Series

UPC

783246013033

Dimensions

Over Travel Shaft Turns

7.5

Reset Shaft Turns

1

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

64

Minimum Shaft Turns To Trip Contacts

1.5

Certifications And Compliance

Nema Rating

4