HUBBELL
Image of 54BB23FD 54BB23FD, Rotary Limit Switch 108:1
Image of 54BB23FD 54BB23FD, Rotary Limit Switch 108:1

54BB23FD, Rotary Limit Switch 108:1

$1,047.76 USD

Brand: Gleason Reel

Catalog ID: 54BB23FD

Rotary Limit Switch 108:1

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23FD

Product Category

Limit Switches

Series

54

UPC

783246012531

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

96

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

11

Reset Shaft Turns

1.5

Certifications And Compliance

Nema Rating

1, 12