HUBBELL
Image of 54BB23FE 54BB23FE, Rotary Limit Switch 18:1

54BB23FE, Rotary Limit Switch 18:1

$1,047.76 USD

Brand: Gleason Reel

Catalog ID: 54BB23FE

Rotary Limit Switch 18:1

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23FE

Product Category

Limit Switches

UPC

783246012357

Dimensions

Over Travel Shaft Turns

1.75

Reset Shaft Turns

0.25

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

16

Minimum Shaft Turns To Trip Contacts

1

Certifications And Compliance

Nema Rating

1, 12