Application
Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Catalog Number
54BB43ECL
Product Category
Limit Switches
Series
54
UPC
783246013088
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
64
Minimum Shaft Turns To Trip Contacts
1.5
Over Travel Shaft Turns
7.5
Reset Shaft Turns
1
Nema Rating
4