HUBBELL
Image of 54EB23EEL 54EB23EEL Rotary Limit Switch 18:1 Long Dwell Cam Type 4
Image of 54EB23EEL 54EB23EEL Rotary Limit Switch 18:1 Long Dwell Cam Type 4

54EB23EEL Rotary Limit Switch 18:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB23EEL

Rotary Limit Switch 18:1 Long Dwell Cam Type 4

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB23EEL

Product Category

Limit Switches

Series

54

UPC

783246013163

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

15

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

2.5

Reset Shaft Turns

0.5

Certifications And Compliance

Nema Rating

4