HUBBELL
Image of 54EB43FDL 54EB43FDL Rotary Limit Switch 108:1 Long Dwell Cam
Image of 54EB43FDL 54EB43FDL Rotary Limit Switch 108:1 Long Dwell Cam

54EB43FDL Rotary Limit Switch 108:1 Long Dwell Cam

Brand: Gleason Reel

Catalog ID: 54EB43FDL

Rotary Limit Switch 108:1 Long Dwell Cam

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB43FDL

Product Category

Limit Switches

Series

54

Dimensions

Circuits Normally Closed

4

Circuits Normally Open

4

Maximum Shaft Turns To Trip Contacts

90

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

15

Reset Shaft Turns

3

Certifications And Compliance

Nema Rating

1, 12