HUBBELL
54EBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Long Dwell Cam
Image of 54EBGD 54EBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Long Dwell Cam

54EBGD Rotary Limit Switch Contact Block Kit (2 No 2NC) Long Dwell Cam

Brand: Gleason Reel

Catalog ID: 54EBGD

Rotary Limit Switch Contact Block Kit (2 No 2NC) Long Dwell Cam

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EBGD

Product Category

Limit Switches

Series

54 Series

UPC

783246013507

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2