55-4E-2DP-WL-222 Series 55 Limit Switch DPDT
Request a Quote
Brand:
Gleason Reel
Catalog ID:
55-4E-2DP-WL-222
Series 55 Limit Switch DPDT
Easy, precision timing adjustment using standard screwdriver and provided tool
Industrial grade oil-impregnated bronze bearings
Switch terminal screws for quick wiring
Operating temperature range is -20F to +150F
Humidity up to 90% is acceptable
Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)
Product details
Resources and downloads
Product details
General
Product Category
Limit Switches
Series
55
Dimensions
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
35
Minimum Shaft Turns To Trip Contacts
1.5
Over Travel Shaft Turns
7.5
Reset Shaft Turns
0.75
Certifications And Compliance
Nema Rating
4
Resources and downloads
Specifications
GRD-55-4E-2DP-WL-222-SPEC-EN
Brochures
Download All
GLEASON_Series55_BROCHURE
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
Installation Manuals
Limit Switch-Series 55 Adjustment and Maintenance Instruction 630535
Engineering Drawing
Download All
Series 55 Rotary Limit Switch DXF
Series 55 Rotary Limit Switch DWG