Brand: Gleason Reel
Catalog ID: 55-7E-2DP-WB-222
Catalog Number
55-7E-2DP-WB-222
Product Category
Limit Switches
Series
55
Circuits Normally Closed
2
Circuits Normally Open
2
Maximum Shaft Turns To Trip Contacts
192
Minimum Shaft Turns To Trip Contacts
3
Over Travel Shaft Turns
30
Reset Shaft Turns
2.5
Nema Rating
7/9