
Brand: Gleason Reel
Catalog ID: 55-7E-3DP-WB-640
Catalog Number
55-7E-3DP-WB-640
Product Category
Limit Switches
Series
55 Series
Over Travel Shaft Turns
90
Reset Shaft Turns
7
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
550
Minimum Shaft Turns To Trip Contacts
8
Nema Rating
7/9