HUBBELL
Image of 55-7E-3SP-WB-80 55-7E-3SP-WB-80 X-PRF Limit Switch
Image of 55-7E-3SP-WB-80 55-7E-3SP-WB-80 X-PRF Limit Switch
Image of 55-7E-3SP-WB-80 55-7E-3SP-WB-80 X-PRF Limit Switch

55-7E-3SP-WB-80 X-PRF Limit Switch

Brand: Gleason Reel

Catalog ID: 55-7E-3SP-WB-80

Series 55 Explosion Proof Rotary Limit Switch

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Catalog Number

55-7E-3SP-WB-80

Product Category

Limit Switches

Series

55

Dimensions

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

68

Minimum Shaft Turns To Trip Contacts

1.5

Over Travel Shaft Turns

12

Reset Shaft Turns

0.75

Certifications And Compliance

Nema Rating

7/9