Brand: Gleason Reel
Catalog ID: 55-7E-3SP-WL-111
Catalog Number
55-7E-3SP-WL-111
Product Category
Limit Switches
Series
55
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
97
Minimum Shaft Turns To Trip Contacts
2
Over Travel Shaft Turns
14
Reset Shaft Turns
1.25
Nema Rating
7/9