HUBBELL
Image of HC00707571 HC00707571 SPD SWITCH 2200-PRS031-32WPEX9

HC00707571 SPD SWITCH 2200-PRS031-32WPEX9

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00707571

TYPE 2200 SPEED RESPONSIVE SWITCH, PR SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, DIRECTIONAL AND NON-DIRECTIONAL AC CONTACTS, AUTOMATIC RESET

  • Mill Construction, Cast Iron Frame and End Plates
  • NEMA Style Enclosures for Indoor & Outdoor Applications
  • Non-Directional Contacts
  • Easy Accessibility to Contacts and Flyweight Assy
  • Surface or Flange Mounting
  • Optional Rear Shaft Extension, Manual Reset Contacts
  • AC and DC, Snap-Action Precision Switch

General

Catalog Number

HC00707571

Enclosure Type

Cast Iron End Plates & Frame with Steel Wrap Cover

Series

2200, PR

Type

Directional And Non-Directional, AC

Dimensions

Dimensions

7.78 in x 8.75 in x 5.25 in

Height

5.25 in

Length

7.78 in

Width

8.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Certifications And Compliance

Enclosure NEMA Rating

3R WEATHERPROOF