
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00711100
Catalog Number
HC00711100
Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210, C
Type
Non-Directional, AC/DC
Dimensions
10.00 in x 6.13 in x 6.13 in
Height
6.13 in
Length
10 in
Width
6.13 in
Current / Amperage Rating
10 A
Current Rating
10 A
Enclosure NEMA Rating
7 EXPLOSION-PROOF, CLASS 1, GRP C, D