
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00782528
Catalog Number
HC00782528
Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210, C
Type
Non-Directional, AC/DC
Dimensions
6.25 in x 4.44 in x 4.44 in
Height
4.44 in
Length
6.25 in
Width
4.44 in
Current / Amperage Rating
10 A
Current Rating
10 A
Enclosure NEMA Rating
4 WATERTIGHT