HUBBELL
Image of HC00785411 HC00785411 SPD SWITCH 2210-312CC7F
Image of HC00785411 HC00785411 SPD SWITCH 2210-312CC7F
Image of HC00785411 HC00785411 SPD SWITCH 2210-312CC7F

HC00785411 SPD SWITCH 2210-312CC7F

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC00785411

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 7 EXPLOSION-PROOF CLASS 1, GROUPS C OR D, FLANGE MOUNTED

  • Rugged Construction
  • Snap-Action Contacts or Pneumatic Air Valve
  • Oversize Low Friction Bearings
  • Surface or Flange Mounting

Product details

General

Catalog Number

HC00785411

Enclosure Type

Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum

Series

2210, C

Type

Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating

10 A

Current Rating

10 A

Certifications And Compliance

Enclosure NEMA Rating

7 EXPLOSION-PROOF, CLASS 1, GRP C, D