
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48910152
Catalog Number
HC48910152
Enclosure Type
Glass Filled Polyester or Nickel Plated Brass
Series
2310
Type
Non-Contact, Electronic, High Speed
Length
3.94 in
Width
1.18 in
Enclosure NEMA Rating
13 INDOOR