HUBBELL
Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Offuced, 12V DC, Screw
Image of M123LTR Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Offuced, 12V DC, Screw
Image of M123LTR Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Offuced, 12V DC, Screw

Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Offuced, 12V DC, Screw

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M123LTR

Marine Grade Panel Mount Bat Handle Switches, Momentary Single-Pole Double-Throw Center Off, 12V DC, Screw Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Bat Handle Switches
  • Momentary Single Pole Double Throw Center Offuced
  • 12V DC

General

Catalog Number

M123LTR

Specifications

  • DC Product Type - Panel Mount Toggle Switch
  • Enhancement - Lighted Tip
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Bilge pumps, speed selector, lights, navigation lights

UPC

783585845562

Dimensions

Weight

0.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10