HUBBELL
Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throwuced, 12V DC, Spade Terminals
Image of MR11SP Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throwuced, 12V DC, Spade Terminals

Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throwuced, 12V DC, Spade Terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MR11SP

Marine Grade Panel Mount Rocker Switch, Single-Pole Single-Throw Center Off, 12V DC, Spade Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Rocker Type
  • Single Pole Single Throwuced

General

Catalog Number

MR11SP

Color

EU RoHS Indicator

No

Specifications

  • DC Product Type - Panel Mount Rocker Switch
  • Enhancement - Standard
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Lights, bilge blower, bilge pump(s), accessories

UPC

783585905600

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10