HUBBELL
Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel
Image of HBL316SSX Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel
Image of HBL316SSX Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel
play
Marine Electrical Products
Image of HBL316SSX Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, International, Screw Terminal, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL316SSX

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 16A V AC, 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, Stainless Steel

  • New quick connect with backwards compatibility
  • Self-closing Cover
  • Thermoset Contact Carrier
  • Corrosion Resistant Rear enclosure

Marine Grade

General

Application

Marine Wiring Devices

Catalog Number

HBL316SSX

Color

Metallic

Environmental Conditions

Watertight

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Blade Type - Locking
  • Housing Type - Rectangular Stainless Steel
  • Product Type - International Shore Power
  • Version - Inlet

UPC

783585040882

Dimensions

Display Size

Standard Sized Product

Weight

1.7 lb

Electrical Ratings

Amperage Rating

16 A

Connectivity

Screw Terminals

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

230V kV

Wattage

480 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Logistics

Carton Quantity

5