HUBBELL
Image of HBL31CM28 Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R

Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL31CM28

Marine Adapter, NEMA 5-15P to NEMA L5

Permits use of 30A Twist-Lock plug with 15A 125V straight blade receptacle

Marine Version

General

Application

Straight Blade Male to Locking Female

Catalog Number

HBL31CM28

Color

White

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808246

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-15P To L5-30R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10