HUBBELL
Image of HBL61CM72 Adapter, Marine, Molded Straight, Yellow
Image of HBL61CM72 Adapter, Marine, Molded Straight, Yellow
Image of HBL61CM72 Adapter, Marine, Molded Straight, Yellow

Adapter, Marine, Molded Straight, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM72

Marine Adapter Molded Straight Blade

  • Marine
  • Molded Straight
  • Yellow

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM72

Color

Yellow

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808697

Dimensions

Weight

4.7 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125/250 VAC

Wattage

12500 W

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Configuration

Number Of Pins

Male- 50A 125/250V Twist-Lock®

Logistics

Carton Quantity

1