HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'
Image of CS50EXT5 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, Pre-Wired 100'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS50EXT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, 4-Pole 5-Wire Grounding, Pre-Wired, Yellow 100',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS50EXT5

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Application - Extension Cord
  • Length - 50 ft. (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585502700

Electrical Ratings

Amperage Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed