HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',
Image of CS754 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',
Image of CS754 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',
play
Marine Electrical Products
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS754

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired, Yellow 75',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS754

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Molded Male and Female Ends

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Standard
  • Length - 75 ft. (22.8m)
  • Product Type - Shore Power Cable Sets

UPC

783585502205

Dimensions

Weight

126.35 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000 W

Conductor Related

Cord Length

900 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability