HUBBELL
Locking Devices, Twist-LockĀ®, Corrosion Resistant ValiseĀ® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon
Image of HBL26CM11V Locking Devices, Twist-LockĀ®, Corrosion Resistant ValiseĀ® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon

Locking Devices, Twist-LockĀ®, Corrosion Resistant ValiseĀ® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26CM11V

Locking Devices, Twist-LockĀ®, Corrosion Resistant ValiseĀ® Plug, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30P, Corrosion resistant, Yellow nylon

  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented corrosion resistant clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial/Marine

Catalog Number

HBL26CM11V

Color

Yellow

Cord Range

0.590"-0.930" (15.0-23.6)

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

30A Corrosion Resistant ValiseĀ® Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blades - Brass - Nickel plated
  • Clamp Screws - #8 - 32 Stainless Steel - (Philips / Slotted / Robertson)
  • Housing - Yellow nylon
  • Terminal Clamps - Silicon Bronze - Nickel plated
  • Terminal Screws - #8 - 32 Stainless Steel (Philips / Slotted / Robertson)

UPC

783585808215

Dimensions

Dimensions

2.5 in x 1.78 in x 1.78 in

Display Size

Standard Sized

Height

1.78 in

Length

2.5 in

Weight

0.2 lb

Width

1.78 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10