HUBBELL
Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White
Image of HBL303NM Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL303NM

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Office White

  • New quick connect with backwards compatibility
  • Self-closing Cover
  • Corrossion Resistant Base and Cover
  • Threaded Base for making a watertight seal

General

Application

Marine Wiring Devices

Catalog Number

HBL303NM

Color

White

Environmental Conditions

Watertight

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Contact Blade - Nickel Plated Brass
  • Gasket - Neoprene
  • Housing Type - Non-Metallic
  • Product Type - Shore Power Inlets

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040530

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

5

Pallet Quantity

455