HUBBELL
Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, White
Image of HBL60CM31W Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, White

Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM31W

Twist-LockĀ® Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Short Boot for Plug

Catalog Number

HBL60CM31W

Color

White

EU RoHS Indicator

No

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Boot Application - 20/30A Valise Twist-LockĀ®k
  • For Use With - Plug
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585752402

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10