WBP_HBL60CM33V_PRODIMAGE
WBP_HBL60CM33V_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot with Threaded Ring, For 20A and 30A 3 Wire Valise Connectors, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM33V

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot with Threaded Ring, For 20A and 30A 3 Wire Valise Connectors, Yellow.

With Locking Ring

Product details

General

Application
Short Valise Boot for Plug
Color
Construction
Molded
EU RoHS Indicator
No
Item Type
20A and 30A 3-Wire Twist-Lock® Devices
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
Performance
Environmental - Moisture Resistance - IP55 Suitability
UPC
783585808420

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5