



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM42LED
LED Indicator
Application
Ship-To-Shore Cables
Catalog Number
HBL61CM42LED
Color
Yellow
Environmental Conditions
Indoor and Outdoor
Item Type
Factory Terminated Devices
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585310718
Weight
22.95 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500 W
Cord Length
300 ft
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
UL Listed
Performance
Environmental - Moisture Resistance - IP56 Suitability
Carton Quantity
1
Pallet Quantity
30