HUBBELL
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow, LED Indicators
Image of HBL61CM53LED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow, LED Indicators

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow, LED Indicators

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM53LED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow, LED Indicators

  • New quick connect with backwards compatibility
  • Bull ring for added strain relief
  • Bright green LED indicates “Power-On”
  • Exclusive crimp termination for longer life
  • Bright red LED indicates “Incorrect Wiring”
  • Totally molded design for superior waterproofing and durability

LED Indicator

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM53LED

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Power Cable Set with Two LED Indicators
  • Style - Ergonomic Styling
  • Terminal Connections - Copper crimp barrel

UPC

783585310701

Electrical Ratings

Amperage Rating

50 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

6250

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No