
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH6624
Corrosion Resistant
Application
Marine Wiring Devices
Catalog Number
PH6624
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585876900
Display Size
Standard
Connectivity
Screw Terminals
Voltage Rating
Telephone Signal kV
Conductor Range
#16 AWG to #14 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10