
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM88
Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.
Standard Product
Application
Catalog Number
HBL60CM88
Color
White
EU RoHS Indicator
No
Item Type
Knockouts
Material
Thermoplastic
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number Of Outlets
No Devices
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Plate - PBT
Style
Blank Cover Plate
Type
Covers
UPC
783585808475
Weight
0.15 lb
EU RoHS Indicator
No
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Standards - RoHS Compliance Status
CM
Knockouts
Number Of Outlets
No Devices
Carton Quantity
20