Brand: Hubbell Wiring Device-Kellems
Catalog ID: NVBA
Standard Product
Application
Marine Lighting
Catalog Number
NVBA
Color
Gray
EU RoHS Indicator
Yes
Item Type
Lamp Included
No
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Vapor Tight
UPC
783585357362
Dimensions
6.7 in x 5.3 in x 4.8 in
Height
4.8 in
Length
6.7 in
Width
5.3 in
EU RoHS Indicator
Yes
Carton Quantity
5