HUBBELL
Marine Wiring Products, Non-Metallic Vaportight Fixture
Image of NVX15GHGA Marine Wiring Products, Non-Metallic Vaportight Fixture
Image of NVX15GHGA Marine Wiring Products, Non-Metallic Vaportight Fixture
Image of NVX15GHGA Marine Wiring Products, Non-Metallic Vaportight Fixture

Marine Wiring Products, Non-Metallic Vaportight Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NVX15GHGA

Marine Wiring Products, Non-Metallic Vaportight Fixture

  • High strength protective globe guard
  • High temperature silicone gasketing maintains integrity
  • Heat resistant glass globe withstands thermal shock in wet locations

Standard Product

General

Application

Marine Lighting

Ballast/Driver Manufacturer

None

Catalog Number

NVX15GHGA

Color

Gray

Item Type

Ceiling Mounted Vaportight

Lamp Included

No

Lamp Type

A Lamp

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number of Lamps

1

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Operating Temperature - -40°F (-40°C) to +302°F (150°)

Socket Type

Medium Base

Specifications

  • Material - Thermoplastic Polyester
  • Product Type - Lighting Fixtures
  • Version - Ceiling Mount Fixture

Style

Vapor Tight

UPC

783585357386

Dimensions

Dimensions

10.4 in x 5.2 in x 5.3 in

Height

5.3 in

Length

10.4 in

Weight

2.7 lb

Width

5.2 in

Electrical Ratings

Amperage Rating

1.2 A

Current / Amperage Rating

1.2 A

Frequency Rating

50-60 Hz

Voltage Rating

125 VAC

Wattage

150 W

Certifications And Compliance

Industry Standard(s)

  • UL 1598 Standard
  • UL1571 Listed
  • UL595 Listed

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Operating Temperature - -40°F (-40°C) to +302°F (150°)

Configuration

Ballast/Driver Manufacturer

None

Number of Lamps

1

Logistics

Carton Quantity

5

Pallet Quantity

154