HUBBELL
Wallplates and Boxes, Boxes, 1-Gang, FD Style, Deep, Yellow Fiberglass, 3/4" Kos
Image of HBL60CM83 Wallplates and Boxes, Boxes, 1-Gang, FD Style, Deep, Yellow Fiberglass, 3/4" Kos
Discontinued

Wallplates and Boxes, Boxes, 1-Gang, FD Style, Deep, Yellow Fiberglass, 3/4" Kos

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM83

Replaced by: HBL60CM83A

Wallplates and Boxes, Boxes, 1-Gang, FD Style, Deep, Yellow Fiberglass, 3/4" Kos

  • 1-Gang
  • FD Style
  • Deep

Standard Product

General

Application

Devices or Splicing

Catalog Number

HBL60CM83

Color

Yellow

Construction

Molded

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

2

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Specifications

  • Box Depth - Deep (FD)
  • Box Description - 3/4 in. (19.1)
  • Box Type - Weatherproof Outlet Box- Power
  • Product Type - Boxes and Weatherproof Covers
  • Version - Box

UPC

783585808451

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - Wet and Damp Locations

Configuration

Knockouts

Number Of Outlets

2

Logistics

Carton Quantity

10