HUBBELL
Image of HBL60CM88 Wallplates and Boxes, Weatherproof Boxes, 1-Gang, Blank Plate, FS/FD Style, Yellow

Wallplates and Boxes, Weatherproof Boxes, 1-Gang, Blank Plate, FS/FD Style, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM88

Wallplates and Boxes, Weatherproof Boxes, 1-Gang, Blank Plate, FS/FD Style, Yellow

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Made of impact-resistant PBT
  • Suitable for use with any FS/FD style surface mount box

Standard Product

General

Application

Catalog Number

HBL60CM88

Color

White

EU RoHS Indicator

No

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Plate - PBT

Style

Blank Cover Plate

Type

Covers

UPC

783585808475

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

Number Of Outlets

No Devices

Logistics

Carton Quantity

20