HUBBELL
Image not found

W5S-060302 Floor Mounted Jib, Swing 6' Boom, 3' Column, 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5S-060302

Collection name: ToolAssistPROâ„¢

Floor Mounted Jib, Swing 6' Boom, 3' Column, 50 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5S-060302

Item Type

Load Capacity

50 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246011275

Dimensions

Length - Boom

6 ft

Weight

53 lb

Force Related

Load Capacity

50 lbs

Configuration

Base Type

W5

Mounting Method

Floor