HUBBELL
W6S-101002-430 Jib Crane, Floor Mounted, Electric, 10' Boom 10' Column, 300 Lb Capacity
Image of W6S-101002-430 W6S-101002-430 Jib Crane, Floor Mounted, Electric, 10' Boom 10' Column, 300 Lb Capacity

W6S-101002-430 Jib Crane, Floor Mounted, Electric, 10' Boom 10' Column, 300 Lb Capacity

Brand: Gleason Reel

Catalog ID: W6S-101002-430

Collection name: ToolAssistPro™

Jib Crane, Floor Mounted, Electric, 10' Boom 10' Column, 300 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Catalog Number

W6S-101002-430

Item Type

Swing

Load Capacity

300 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246006684

Dimensions

Length - Boom

10 ft

Weight

668 lb

Force Related

Load Capacity

300 lbs

Configuration

Mounting Method

Floor